Active and preferred
RoHS Compliant
Lead-free

BTS7012-1EPA

The BTS7012-1EPA is a Smart High-Side Power Switch, providing protection functions and diagnosis
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS7012-1EPA
BTS7012-1EPA
ea.

Product details

  • Certifications
    ISO 26262-ready
  • Channels
    1
  • Classification
    ISO 26262-ready
  • Current Limit
    54 A to 71 A
  • Diagnostics
    Sense
  • Family
    PROFET™ +2 12V
  • IL Nominal Current (@ TA = 85°C)
    8.5 A
  • IL (Short Circuit Current)
    73 A
  • Load Current
    8.5 A
  • Mounting
    SMT
  • Operating Temperature
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 25°C)
    11.5 mΩ
  • RDS (on) (@ Tj = 150°C) max
    21.5 mΩ
  • Recommended Operating Voltage
    3.1 V to 28 V
  • toff (Turn OFF time) max
    100 µs
  • ton (Turn ON time) max
    110 µs
  • Undervoltage Recovery Delay
    Yes
OPN
BTS70121EPAXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The device is integrated in SMART7 technology.

Features

  • High-Side Switch with Diagnosis&Embedded
  • Part of PROFET™+2 12V Family
  • Reverse ON for low power dissipation
  • Switch ON capability (Inverse ON)
  • Green Product (RoHS compliant)
  • Qualified in accordance AEC Q100 grade 1
  • Temp Limitation with Controlled Restart
  • Intelligent Overcurrent Trip and Restart
  • Undervoltage shutdown
  • External Component Overvoltage Protect
  • Proportional Load Current Sense
  • Open Load in ON and OFF state

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }